Product TBEN-S2-2RFID-4DXP
Compact Multiprotocol RFID Module for Ethernet
2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs
Order number: 6814029- PROFINET device, EtherNet/IP device or Modbus TCP slave
- PROFINET S2 system redundancy
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX Zone 2/22
- Up to 128 bytes of user data per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Continuous HF bus mode with up to 32 HF read/write heads per channel
- 2 channels with M12 connection for RFID
- 4 universal digital channels, configurable as PNP inputs or 0.5 A outputs
- Programmable ARGEE
![#](/repo/_db_20240621105556_/Graphics/Pic1/00508367_0.png)
General data
EAN | 4047101310252 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 235 g |
Technical Data
Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Signal type | RFID, Digital input, Digital input/output, Digital output |
Connection technology signal | M12 |
Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
Transmission rate Ethernet | 10/100 Mbps |
Connection technology Ethernet | 2 x M8, 4-pin, D-coded |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | ATEX Zone 2/22, cULus |
Data Sheets
German | 463 KB |
English | 462 KB |
French | 465 KB |
Spanish | 464 KB |
Czech | 464 KB |
Dutch | 464 KB |
Romanian | 464 KB |
Russian | 338 KB |
Polish | 464 KB |
Chinese | 545 KB |
Turkish | 463 KB |
Accessories List
Approval
Configuration File
Configuration Manual
Configuration Software
Demo Software
EPLAN Electric P8
Firmware
Function Block/Library
RFID function block, universal data interface for CODESYS V3 | 1145 KB |
Function module: RFID universal data interface 128 B and 2 KB for TIA V14, V15 with S7-1200, S7-1500 | 6416 KB |
Manual
TBEN-S2-2RFID-4DXP manual | 11941 KB |
Bus mode description | 741 KB |
Calculation tool for HF bus mode | 100 KB |
Manufacturer's Declaration
EU and UK Declaration of Conformity | 242 KB |
EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Sales Document
Technology Flyer
Connectivity accessories — Power supply
![]() |
PKG4M-2-PSG4M/TXL
Extension cable, M8 female connector, straight, 4-pin to M8 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625673 |
Connectivity accessories — I/O
![]() |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
![]() |
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
![]() |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
Connectivity accessories — Network
![]() |
PSGS4M-RJ45S-4422-2M | 6635247 |
![]() |
PSGS4M-PSGS4M-4422-2M | 6635237 |
Connectivity accessories — Technology
![]() |
RK4.5T-2-RS4.5T/S2500
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow |
6699200 |
![]() |
RK4.5T-2-RS4.5T/S2503
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black |
7030331 |
![]() |
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white |
6633193 |