Product  TL50AOSIKQ

LED Display

Tower Light

Order number: 3801287

Alternative order number : 801287

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 x 1 male
    • Flexible display with RGB LEDs
    • Control of user-defined or predefined light colors
    • Flashing function, alternation, two-colored display and intensity check
    • Parameterizable via IO-Link
    • Beeper: Omnidirectional, sealed, continuous tone with adjustable intensity max. 95 dB
#

General data

EAN 662488009342
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 170 g

Technical Data

Function Tower light
Light type RGB
Acoustic signal Continuous tone with adjustable intensity
Volume 95 dB
Dimmable No
Cascadable No
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Plastic, diffuse
Ambient temperature -20…+50 °C
Protection class IP67

Connectivity accessories

6625013
6625025

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top