Product SC26-2
Safety Module
Programmable Safety Controller
Order number: 3085065Alternative order number : 85065
- PLe acc. to ISO 13849‐1
- Safety category 4 acc.to EN 954-1
- SIL 3 acc. to IEC 61508 and IEC 62061
- Settings made via pushbutton or software
- 26 inputs, of which 8 can be reconfigured as outputs
- 2 independent safety outputs
- Intuitive programming interface
- Operating voltage 24 VDC +‐20%
- Protection class IP20
- Freeware (included in delivery)
General data
EAN | 662488850654 |
eCl@ss-Code (V5.1.4): | 27250308 -/- Safety module (periphery) |
Customs tariff number | 85364900990 |
Country of origin | US |
Weight | 254.01 g |
Technical Data
Function | Controller |
Design | Rectangular |
Operating voltage | 20…28 VDC |
Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
Housing material | Plastic, Black |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Connectivity accessories
XS/SC-TC2
Terminal block with cage clamps; 8 ports |
3085078 | |
XS/SC-TS2
Terminal block with cage clamps; 8 ports |
3085076 | |
SC-XMP2
Programming adapter |
3029482 |
Functional accessories
SC-USB2
Serial USB cable, type A to Micro-B; length: 1.8m |
3029480 | |
SC-XM2
External memory card, Micro-B; EEPROM configuration |
3029481 |