Product IMX12-DO01-1U-1U-0/24VDC
Solenoid Driver
1-channel
Order number: 7580101- Output circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX, IECEx, cUL, cFM, INMETRO, NEPSI, Kosha, TIIS
- Use in Zone 2
- SIL 2

General data
EAN | 4047101311488 |
eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
Customs tariff number | 85371098990 |
Country of origin | DE |
Weight | 147 g |
Technical Data
Signal type | Digital output |
Device type | Solenoid driver |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Current/voltage-limited signal |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 187 KB |
English | 185 KB |
French | 185 KB |
Spanish | 186 KB |
Czech | 187 KB |
Dutch | 184 KB |
Romanian | 185 KB |
Russian | 209 KB |
Polish | 187 KB |
Chinese | 250 KB |
Turkish | 186 KB |