Product  SXA-815D

Safety Technology

Connection Cable

For Safety Laser Scanners

Order number: 3806308

Alternative order number : 806308

    • M12 × 1 connection
    • 8-pin
    • Female
    • Length 4.57 m
#

General data

EAN 662488048488
Customs tariff number 85444290900
Country of origin TW
Weight 286 g

Technical Data

Accessory type Connection Cable, 2 m
For use with Safety laser scanners

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top