Product STP-M12D-415
Extension Cable
Ethernet Cable
Order number: 3806415Alternative order number : 806415
- M12 × 1 female connector, straight, 4-pin, D-coded
- Grip: PUR, black
- Coupling nut: nickel-plated brass
- RJ45 male connector, 8-pin
- Gold-plated contacts, 8 × 24 AWG
- Cable diameter: 6.20 mm
- Cable jacket: PUR, green
- Protection class IP67
- Temperature range: -40…+70 °C
- Rated voltage: 50 VDC/VAC
- Ampacity: 2 A
- Shielded
- Cable length: 4.57 m

General data
| EAN | 662488049522 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (misc., not classified) [BAB084001] |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 208.65 g |
Technical Data
| Cable length | 4.570 m |

