Product DELSE-51D
Safety Technology
Extension Cable
Order number: 3086941Alternative order number : 86941
- For connection of LS EZ-screens
- Cable 300 mm, RD connector to M12 connector, 5-pin
- Cable, PVC, yellow, 12-wire
- Cable length: 0.30 m
- Cable length: 15.3 m

General data
EAN | 662488869410 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85444290900 |
Country of origin | TW |
Weight | 37 g |
Technical Data
Accessory type | Extension Cable |
For use with | Safety light curtains |