Product RDLS-815D
Safety Technology
Connection Cable
Order number: 3093156Alternative order number : 93156
- For connection of LS EZ-screens
- RD connector to on open end
- Cable, PVC, yellow, 12-wire
- Cable length: 4.57 m
- Cable length: 4.6 m

General data
| EAN | 662488931568 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 312.98 g |
Technical Data
| Accessory type | Connection Cable |
| For use with | Safety light curtains |

