Product IO-Link Starterkit
IO-Link Starterkit
Order number: 100012813- Complete set including IO-Link master, IO-Link sensors, I/O hub, parameterization software and accessories
General data
EAN | 4047101514629 |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 1330 g |
Connectivity accessories
PSGS4M-RJ45S-4414-1M
Cable for Industrial Ethernet, extension cable, M8 male connector to RJ45 male connector, straight, 4-pin, cable length: 1 m, jacket material: PUR, green; CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A |
6933004 | |
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 |
Functional accessories
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 | |
TBIL-S4-8DXP
8-channel I/O hub for the connection of 8 digital PNP signals to an IO-Link master (input/output freely selectable per channel) |
100002596 | |
BI10U-M18-IOL6X2-H1141
Inductive sensor, cylindrical, threaded barrel, 18 mm, chrome-plated brass |
1644875 | |
RU40U-M18M-AP8X2-H1151
Ultrasonic sensor; cylindrical, threaded barrel; 18 mm; nickel-plated brass |
1610094 | |
K50L2RGBKQ
RGB LED indicators |
3802158 |