Product TX-CAN
TX HMI/PLC Series
Plug-In Module
CANopen Manager
Order number: 6828210- Plug-in extension module for use with HMIs of the TX700 and TX800 product series
- CANopen manager/master in CODESYS
- Max. transfer rate: 1 Mbit
- Supports CAN 2.0A and 2.0B
- Galvanically isolated
- 9-pin SUB-D male connector
- With plug-in extension slot
General data
EAN | 4047101404753 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | IT |
Weight | 180 g |
Technical Data
Product series | TX500, TX700, TX800 |
Device type | Extension module |
Mounting | On HMIs of the TX500 and TX700 series |
Protection class | IP20 |
Ambient temperature | -20…+60 °C |