Product TX-IO-XX03
TX HMI/PLC Series
Plug-In Module
20 DI, 12 DO 0.5 A ,4 AI (U, I, RTD, TC), 4 AO (U, I)
Order number: 6828201- Plug-in extension module for use with HMIs of the TX700 and TX800 product series
- I/O module
- 20 digital inputs, 24 VDC, PNP
- 12 digital outputs, 24 VDC, 0.5 A, PNP
- 4 analog inputs, U, I, RTD, TC
- 4 analog outputs, U, I
General data
EAN | 4047101404777 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389091890 |
Country of origin | IT |
Weight | 347 g |
Technical Data
Product series | TX500, TX700 |
Device type | Extension module |
Mounting | On HMIs of the TX500 and TX700 series |
Protection class | IP20 |
Ambient temperature | 0…+50 °C |