Product TBEN-L5-4RFID-8DXP-WIN
Compact RFID Module for Ethernet
RFID and I/O module with Windows Embedded Compact 2013 for Implementation with System Integrators
Order number: 6814122- TCP/IP
- Freely programmable compact module based on Windows Embedded Compact 2013
- Programming language .Net, C ++, C#
- API and SDK available on request
- Implementation of the protocol for the read/write heads required
- 4 channels with M12 connection for RFID
- 8 digital channels, configurable as PNP inputs and/or 2 A outputs
- Multiple LEDs for status indication
- Integrated Ethernet switch allows line topology
- Transmission rate: 10 Mbps/100 Mbps
General data
Preferred type | 5 |
EAN | 4047101376937 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 647 g |
Technical Data
Network protocol | TCP/IP |
Signal type | RFID, Digital input, Digital input/output, Digital output |
Connection technology signal | M12 |
Product series | TBEN-L |
Device type | I/O Module, Compact station |
Protection class | IP65 / IP67 / IP69K |
Approvals | cULus |
Ambient temperature | -40…+70 °C |