Product TB-Q08-0.15-RS4.47T/C53
HF Read/Write Head
For Bus Line Topology with TBEN-*
Order number: 7030778- Rectangular, height 8 mm
- Active face on top
- Metal, GD-Zn, nickel-plated brass
- Device without end termination
- Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
- Max. 32 nodes per line or connection permitted
- Use a corresponding terminating resistor (see accessories)
- Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables
- Observe the voltage drop on the line
- The maximum possible length of the spur line is 2 m
- The maximum possible length of the bus is 50 m
- By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
- In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
- The read/write head is automatically assigned an address
- For different application requirements, the address and can be parameterized
- Powered and operated only via connection to BL ident interface module
- M12 × 1 connector, connection only via BL ident extension cable
General data
EAN | 4047101431353 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 38 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Rectangular |
Construction size | 32 x 20 x 8 mm, Q08 |
Read/Write distance max. | 30 mm |
Mounting conditions | Flush |
Network protocol | Connection to RFID interface |
Suitable for bus mode to TBEN-*. | Yes |
Housing material | GD-Zn |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
German | 1927 KB |
English | 1927 KB |
French | 1928 KB |
Spanish | 581 KB |
Czech | 1928 KB |
Dutch | 1927 KB |
Romanian | 1928 KB |
Russian | 1934 KB |
Polish | 1928 KB |
Chinese | 2016 KB |
Turkish | 1928 KB |
Calculation Tool for HF Bus Mode
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Connectivity accessories
RSE57-TR2/RFID
Terminating resistor to build an RFID line topology |
6934908 | |
VT2-FKM5-FKM5-FSM5
T-splitter to build an RFID line topology |
6930573 | |
VB2-FKM5-FSM5.205-FSM5.305/S2550
Y-splitter for re-powering a supply voltage for the RFID bus topology |
6936821 | |
RK4.5T-2-RS4.5T/S2503
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black |
7030331 |