Product TN-Q14-0.15-RS4.47T/C53
HF Read/Write Head
For Bus Line Topology with TBEN-*
Order number: 7030779- Rectangular, height 14 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Device without end termination
- Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
- Max. 32 nodes per line or connection permitted
- Use a corresponding terminating resistor (see accessories)
- Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables
- Observe the voltage drop on the line
- The maximum possible length of the spur line is 2 m
- The maximum possible length of the bus is 50 m
- By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
- In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
- The read/write head is automatically assigned an address
- For different application requirements, the address and can be parameterized
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101431360 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 63 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Rectangular |
| Construction size | 56 x 30 x 14 mm, Q14 |
| Read/Write distance max. | 72 mm |
| Mounting conditions | Non-flush |
| Network protocol | Connection to RFID interface |
| Suitable for bus mode to TBEN-*. | Yes |
| Housing material | Plastic, PBT-GF30-V0, Yellow |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 1946 KB |
| English | 1945 KB |
| French | 1946 KB |
| Spanish | 597 KB |
| Czech | 1946 KB |
| Dutch | 1946 KB |
| Romanian | 1947 KB |
| Russian | 1953 KB |
| Polish | 1947 KB |
| Chinese | 2035 KB |
| Turkish | 1947 KB |
Calculation Tool for HF Bus Mode
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Connectivity accessories
|
RSE57-TR2/RFID
Terminating resistor to build an RFID line topology |
6934908 |
|
VT2-FKM5-FKM5-FSM5
T-splitter to build an RFID line topology |
6930573 |
|
VB2-FKM5-FSM5.205-FSM5.305/S2550
Y-splitter for re-powering a supply voltage for the RFID bus topology |
6936821 |
|
RK4.5T-2-RS4.5T/S2503
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black |
7030331 |

