Product LC25C-WLF12-RGB7Q
LED Controller
Order number: 3814883- LED controller
- For operating a WLF12 linear light in a standard industrial 24-VDC network
- Mandatory for parameterization via Pro Editor software
- Operating voltage: 12…30 VDC
- Male connector, M12 × 1, straight, 4-pin, control and Pro Editor communication
- Female connector, M12 × 1, straight, 4-pin, connection to WLF12 linear light

General data
| EAN | 662488153960 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85371091990 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Function | Controller |
| Dimmable | No |
| Cascadable | No |
| Communication protocol | BannerBus (Pro Editor compatible) |
| Electrical connection | M12 × 1 female connector Connector, M12 |
| Housing material | Plastic |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 656 KB |
| English | 656 KB |
| French | 657 KB |
| Spanish | 655 KB |
| Czech | 38 KB |
| Dutch | 656 KB |
| Romanian | 657 KB |
| Polish | 657 KB |
| Chinese | 711 KB |
Configuration Software
General Catalog
Instructions for Use
| LC25 Pro Controller Instruction Manual | 5895 KB |
| WLF12 Pro Flexible LED Strip Light Instruction Manual | 1848 KB |

