Product  Antenna-WiFi-Wall-3m-01

Turck Cloud Solutions

Antenna for Wall Mounting

Order number: 100029652
    • Antenna for TX-LTE-WLAN and TCG20 gateways
    • Wall mounted
    • Cable length 3 m
    • WiFi antenna (2.4 GHz/5.0 GHz)
    • Omnidirectional emission
#

General data

EAN 4047101543285
Customs tariff number 85177100000
Country of origin SK
Weight 189 g

Technical Data

Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top