Product Antenna-WiFi-Adhesive-3m-01
Turck Cloud Solutions
Antenna for Adhesive Mounting
Order number: 100029653- Antenna for TX-LTE-WLAN and TCG20 gateways
- For adhesive mounting
- Cable length 3 m
- WiFi antenna (2.4 GHz/5.0 GHz)
- Omnidirectional emission
General data
EAN | 4047101543292 |
Customs tariff number | 85177100000 |
Country of origin | SK |
Weight | 49 g |
Technical Data
Protection class | IP67 |