Product  ANTENNA-LTE-CABINET-3M-01

Turck Cloud Solutions

Antenna for Mounting on the Control Cabinet

Order number: 100029658
    • Antenna for TX-LTE-WLAN and TCG20 gateways
    • Mounting on control cabinet
    • Cable length 3 m
    • LTE antenna (2G/3G/4G)
    • Omnidirectional emission
#

General data

EAN 4047101543346
Customs tariff number 85177100000
Country of origin SK
Weight 168 g

Technical Data

Protection class IP67/IP69K

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top