Product Antenna-LTE-Wall-3m-01
Turck Cloud Solutions
Antenna for Wall Mounting
Order number: 100029656- Antenna for TX-LTE-WLAN and TCG20 gateways
- Wall mounted
- Cable length 3 m
- LTE antenna (2G/3G/4G)
- Omnidirectional emission
General data
EAN | 4047101543322 |
Customs tariff number | 85177100000 |
Country of origin | SK |
Weight | 199 g |
Technical Data
Protection class | IP67 |