Product CMTH1-M12-IOL6X2-H1141
Humidity and Temperature Sensor
For Condition Monitoring with IO-Link
Order number: 100027532- Accurate temperature and humidity measurement
- Sensor-2-cloud compatible
- DC 4-wire, 18…30 V DC
- Male connector, M12 × 1
- Configuration and communication via IO-Link v1.1
- Continuous process values for temperature and humidity
- Temperature monitoring with adjustable limits: 2 × Min/Max
- Humidity monitoring with adjustable limits: 2 × Min/Max
- Operating hours meter for further analysis options
- Limit values of preset values monitored in SIO mode
General data
EAN | 4047101539080 |
eCl@ss-Code (V5.1.4): | 27209090 -/- Measuring device (other, not classified) |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 32 g |
Technical Data
Function | Temperature/humidity sensor |
Design | Cylinder, threaded |
Operating voltage | 18…30 VDC |
Output function | Programmable, IO-Link SIO Mode |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+85 °C |
Protection class | IP67 |
Data Sheets
Configuration File
Instructions for Use
Manual
Software
Connectivity accessories
Functional accessories
6814024 | TBEN-S2-4IOL | Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |