Product  TN-UHF-ANT-Q300L600-ETSI

Accessories

External Passive UHF Antenna

Order number: 100047592
    • Passive far-field antenna
#

General data

EAN 4047101637694
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85291069000
Country of origin NZ
Weight 1 g

Technical Data

Accessory type Passive UHF antenna
For use with Read/write heads
Region (UHF) ETSI (865…868 MHz)
Construction size 300 x 600 x 30 mm
Housing material Plastic, Polycarbonate/ABS
Ambient temperature -20…+55 °C
Protection class IP54

Data Sheets

Manufacturer's Declaration

Mounting accessories

100029071

Connectivity accessories

100028191
100028192
100028193
100028194
100028195
100028196
100028197

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top