Product IMXK12-DI01-1S-1T-0/24VDC
Isolating switching amplifier
1-channel
Order number: 100000681- Transistor output (≤10 kHz)
- Output mode adjustable (open-circuit/closed current mode)
- Input circuit monitored for wire break/short circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX, IECEx, cUL
- Installation in zone 2
- SIL 2

General data
EAN | 4047101441505 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 107 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Transistor output |
Protection class | IP20 |
Product series | IMXK12 |
Data Sheets
German | 204 KB |
English | 202 KB |
French | 202 KB |
Spanish | 203 KB |
Czech | 204 KB |
Dutch | 200 KB |
Romanian | 201 KB |
Russian | 225 KB |
Polish | 204 KB |
Chinese | 269 KB |
Turkish | 203 KB |
Approval
TÜV 14 ATEX 147004 X | 435 KB |
IECEx - TUN 14.0040X | 1363 KB |
UL - IS-1.315 | 486 KB |
SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Product Catalog
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |