Product  WM1 WIDERSTANDSMODUL

Accessories

Order number: 0912101
    • Resistor circuitry with activated input circuit monitoring and connection of contacts
    • Screw terminals up to 2.5 mm
#

General data

EAN 4047101060454
eCl@ss-Code (V5.1.4): 27250391 -/- Decentralized periphery (parts) [AKP191002]
Customs tariff number 85332100000
Country of origin DE
Weight 15 g

Technical Data

Network protocol PROFIBUS-DP
Device type Accessories
Ambient temperature -40…+70 °C
Protection class IP20

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top