Product IMXK12-DI01-1S-1PP-0/24VDC/CC
Isolating switching amplifier
1-channel
Order number: 100000684- Transistor output (push-pull)
- Output mode adjustable (open-circuit/closed current mode)
- Input circuits monitored for wire break/short circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable cage clamp terminals
- ATEX, IECEx, cUL
- Installation in zone 2
- SIL 2

General data
EAN | 4047101441536 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Push-pull output |
Electrical connection | Removable spring-type terminals, 2-pin |
Protection class | IP20 |
Product series | IMXK12 |
Data Sheets
German | 198 KB |
English | 197 KB |
French | 197 KB |
Spanish | 197 KB |
Czech | 199 KB |
Dutch | 195 KB |
Romanian | 196 KB |
Russian | 220 KB |
Polish | 198 KB |
Chinese | 263 KB |
Turkish | 198 KB |
Approval
TÜV 14 ATEX 147004 X | 435 KB |
IECEx - TUN 14.0040X | 1363 KB |
UL - IS-1.315 | 486 KB |
SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Product Catalog
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |