Product  TX107-00VPST

TX100 HMI Series

7” display with TX VisuPro Runtime

High-Quality Plastic Housing with a Resistive Touch Screen

Order number: 100002312
    • 7" TFT wide screen color display
    • LED backlight
    • 800 x 480 pixel resolution
    • 64 K colors
    • Resistive touch screen
    • 1 RJ45 Ethernet port
    • 1 serial interface (RS232, RS485, RS422)
    • 1 USB host port
#

General data

EAN 4047101461398
eCl@ss-Code (V5.1.4): 27242302 -/- Graphic panel (display and console)
Customs tariff number 85371091990
Country of origin IT
Weight 869 g

Technical Data

Product series TX100
Device function HMI
Diagonal screen size 7 ″
Touchscreen Resistive, Plastic film front
Application area Factory Automation
Format 16:9
Processor ARM Cortex A8, 1 GHz
Memory 4 GB Flash
RAM memory 512 MB
Protection class IP66 front, IP20 rear

Mounting accessories

100003186

Functional accessories

100002938

Connectivity accessories — Network

6635218

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top