Product TBIL-S3-8DIP
I/O Hub for Connection of Digital Signals to IO-Link Master
8 Digital Inputs, 8 M8 Ports
Order number: 100002594- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K

General data
EAN | 4047101465686 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 160 g |
Technical Data
Network protocol | IO-Link |
Signal type | Digital input |
Connection technology signal | M12 |
Device type | I/O hub, I/O Module, Compact station |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | cULus |
Connectivity accessories — I/O
![]() |
PKG3M-0.3-PSG3M/TXL
Extension cable, M8 female connector, straight, 3-pin to M8 male connector, straight, 3-pin; cable length: 0.3 m, jacket material: PUR, black; cULus approval |
6625665 |
![]() |
PKG3M-2-PSG3M/TXL
Extension cable, M8 female connector, straight, 3-pin to M8 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625668 |
![]() |
PKW3M-2-PSG3M/TXL
Extension cable, M8 female connector, angled, 3-pin to M8 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6627123 |
Connectivity accessories — Network
![]() |
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 |