Product TBEN-S1-8DXP/CS30150
Compact Multiprotocol I/O Module for Ethernet
8 Universal Digital Channels, Configurable as PNP Inputs or 0.5A Outputs
Order number: 100002702- Customer-specific module for USPS USS
- BEEP slave without initial DHCP-request
- PROFINET device, EtherNet/IP device or Modbus TCP server
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M8, 4-pin, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin M8 male connector for power supply
- Galvanically isolated voltage groups
- Input diagnostics per group
- Max. 0.5 A per output
- Output diagnostics per channel
- One freely selectable digital channel per port
- Max. 0.5A per output
- Output diagnostics per channel
- Programmable ARGEE

General data
EAN | 4047101469820 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 214 g |
Technical Data
Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Signal type | Digital input, Digital input/output, Digital output |
Connection technology signal | M8 |
Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
Fieldbus transmission rate | 10/100 Mbps |
Fieldbus connection technology | 2 × M8, 4-pin |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | cULus |
Connectivity accessories — Power supply
![]() |
PKG4M-2-PSG4M/TXL
Extension cable, M8 female connector, straight, 4-pin to M8 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625673 |
![]() |
PKG4M-2/TXL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625553 |
![]() |
PKW4M-2/TXL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625559 |
Connectivity accessories — I/O
![]() |
PKG3M-0.3-PSG3M/TXL
Extension cable, M8 female connector, straight, 3-pin to M8 male connector, straight, 3-pin; cable length: 0.3 m, jacket material: PUR, black; cULus approval |
6625665 |
![]() |
PKG3M-2-PSG3M/TXL
Extension cable, M8 female connector, straight, 3-pin to M8 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625668 |
![]() |
PKW3M-2-PSG3M/TXL
Extension cable, M8 female connector, angled, 3-pin to M8 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6627123 |
![]() |
PSG3M-2/TXL
Connection cable, M8 male connector, straight, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625562 |
![]() |
PSW3M-2/TXL
Connection cable, M8 male connector, angled, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625568 |
Connectivity accessories — Network
![]() |
PSG4M-0.2-PSG4M/TXN
Cable for Industrial Ethernet, used as a bridge for connecting the TBEN-S modules; M8 male connector, straight to M8 male connector, straight, cable length: 0.2 m, jacket material: PUR, green |
6630376 |
![]() |
PSGS4M-PSGS4M-4422-2M
Cable for Industrial Ethernet, extension cable, M8 male connector, straight to M8 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635237 |
![]() |
PSGS4M-RJ45S-4422-2M
Cable for Industrial Ethernet, M8 male connector, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635247 |
![]() |
RSSD-PSGS4M-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M8 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635160 |