Product TB-M12-H1147
HF Read/Write Head
Order number: 100003024- M12 × 1 threaded barrel
- Chrome-plated brass
- Powered and operated only via connection to BL ident interface module
- M12 × 1 connector, connection only via BL ident extension cable
General data
EAN | 4047101473681 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 34 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Threaded barrel |
Construction size | M12 x 1 |
Read/Write distance max. | 17 mm |
Mounting conditions | Flush |
Network protocol | Connection to RFID interface |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
Configuration Manual
Configuration Software
Firmware
Product Flyer
Quick Start Guide
Mounting accessories
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 | |
MW12
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945003 | |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |