Product TW-L36-18-F-B320-4KPCS
HF Tag
Smart Label
Order number: 100003272- Tags on print roll
- Internal diameter of print roll 76 mm
- Roll outer diameter 205 mm
- Alignment of tags on print roll: outwards
- EEPROM, memory 320 byte
- Not for direct mounting on metal

General data
| EAN | 4047101477306 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235110000 |
| Country of origin | MY |
| Weight | 674 g |
Technical Data
| Technology | HF RFID |
| Memory type | EEPROM |
| Design | Smart Label |
| Construction size | 36 x 18 mm |
| Mounting | Metal-free |
| Memory size | 320 Byte |
| Freely usable memory | 316 Byte |
| Housing material | Plastic, PET |
| Active area material | Plastic |
| Temperature during read/write access | -20…+70 °C |
| Temperature outside detection range | -20…+70 °C |
| Protection class | IP40 |

