Product  TW860-960-Q31-M-HT-B1090

UHF Tag

Order number: 100004394
    • Max. range 2m (on metal, 2 W ERP, theoretical reading range under laboratory conditions)
    • EEPROM, memory 1090 byte
    • TID serial number: 6 byte
    • For direct mounting on metal
#

General data

EAN 4047101498776
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85235110000
Country of origin MY
Weight 13 g

Technical Data

Technology UHF RFID
Region (UHF) Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz)
Memory type EEPROM
Design Hard tag
Construction size 31 x 31 mm
Mounting On metal
Memory size 1090  Byte
Freely usable memory 1024  Byte
EPC memory 16 byte
Housing material Plastic, PPS
Active area material Plastic, PPS, black
Temperature during read/write access -40…+85 °C
Temperature outside detection range -40…+90 °C
Protection class IP68

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top