Product  FIL20-8DXP-E

I/O Hub for Connection of Digital Signals to IO-Link Master

Eight Universal Digital Channels, PNP

Order number: 100005647
    • Rugged, I/O hub in IP20
    • Eight universal digital channels
    • Metal screw terminal connectors
    • 8 universal digital channels, DI/DO
    • 24 VDC, PNP
    • Output current: 1.0 A
    • I&M data sets support installation and maintenance
    • IO-Link diagnostics for short-circuit and supply voltage
    • Rear M12 connector for direct feeding through the cabinet wall
#

General data

EAN 4047101556094
eCl@ss-Code (V5.1.4): 27250307 -/- Technology module (periphery)
Customs tariff number 85176200000
Country of origin US
Weight 126 g

Technical Data

Network protocol IO-Link
Signal type Digital input, Digital output
Connection technology signal Screw terminal, M12
Device type I/O hub, I/O Module, Compact station
Fieldbus connection technology Screw terminals
Ambient temperature -40…+70 °C
Protection class IP20

Connectivity accessories — Network

6625604

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top