Product  TX-DP-S

TX HMI/PLC Series

Plug-In Module

PROFIBUS-DP Slave

Order number: 100010167
    • Plug-in extension module for use with HMIs of the TX700 and TX800 product series
    • PROFIBUS-DP slave in TX VisuPro
    • Max. transfer rate: 12 Mbit
    • 9-pin SUB-D female connector
#

General data

EAN 4047101513622
eCl@ss-Code (V5.1.4): 27250307 -/- Technology module (periphery)
Customs tariff number 85389091890
Country of origin IT
Weight 170 g

Technical Data

Product series TX500, TX700, TX800
Device type Extension module
Mounting On HMIs of the TX500 and TX700 series
Protection class IP20
Ambient temperature 0…+50 °C

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top