Product TN-Q40-IOL2-H1141
HF Read/Write Head
IO-Link
Order number: 100012163- Rectangular, height 40 mm
- The active face (yellow) can be positioned in five different orientations without the need for tools (quick toggle catch)
- Plastic, PBT-GF30-V0
- Process value in 32-byte IO-Link telegram
- Operation in SIO mode possible
- RSSI value output
- Alarm outputs, parameterizable (e.g. for RSSI threshold)
- Password function for accessing the tag (separate hardware must be used to enable the password function)
- Operating hours counter
- Male connector, M12 × 1, 4-pin

General data
EAN | 4047101514209 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | LK |
Weight | 114 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Rectangular |
Construction size | 66 x 40 x 40 mm, Q40 |
Mounting conditions | Non-flush |
Network protocol | IO-Link |
Housing material | Plastic, PBT |
Ambient temperature | -25…+80 °C |
Protection class | IP68/IP69K |
Data Sheets
German | 1621 KB |
English | 1621 KB |
French | 1621 KB |
Czech | 1621 KB |
Dutch | 1621 KB |
Romanian | 1621 KB |
Russian | 1628 KB |
Polish | 1622 KB |
Chinese | 1700 KB |
Turkish | 1622 KB |
CAD File
Configuration File
Configuration Software
Function Block/Library
CODESYS Function Block for RFID IO-Link Read/Write Devices IOL2 | 26224 KB |
TIA Function Block for RFID IO-Link Read/Write Devices IOL2 | 671 KB |
Instructions for Use
Manual
Product Flyer
Quick Start Guide
Connectivity accessories
![]() |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
Functional accessories
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |