Product TBSB-I1-CS04
Machine Safety
Decoupling Box
Order number: 100012761- Polycarbonate/ABS
- IP67
- Input connector M12 A coded for safety-related decoupling of OSSD outputs via mechanical contacts
- Electromechanical switch box for decoupling OSSD signals with potential-free contacts
- Switching off of outputs, M12 X1 input PIN 4 and PIN 2 via external safety module
- EDM feedback circuit for monitoring, M12 output PIN 5 via external safety module
- Shutdown with potential-free contacts up to PLe according to EN ISO 13849-1 via M12 X2 contact 1 PIN 1 and PIN 4, contact 2 PIN 2 and PIN 5

General data
| EAN | 4047101514575 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85364190890 |
| Country of origin | DE |
| Weight | 156 g |
Technical Data
| Ambient temperature | -25…+40 °C |
| Protection class | IP67 |
| Approvals | CE |

