Product BI4-EM12E-AP45XLD-H1141/S1371
Inductive Sensor
For Use in Railway Vehicles
Order number: 100015449- Threaded barrel, M12 x 1
- Stainless steel, 1.4301
- for railway vehicles with 12 V or 24 V vehicle electrical systems
- increased interference immunity in accordance with railway standard EN 50121-3-2
- Interference immunity 100 V/m radiated in accordance with ISO 11452-4 and 100 mA BCI in accordance with ISO 11452-2
- Load-dump protection acc. to DIN ISO 7637-2 (SAE J 113-11)
- Extended temperature range
- High protection class IP68/IP69K
- Protection against salt spray and rapid temperature change
- Laser engraved label, permanently legible
- DC 3-wire, 8.4…65 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
EAN | 4047101518801 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 35 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 4 mm |
Mounting conditions | Flush |
Operating voltage | 8.6…65 VDC |
Output function | NO contact, PNP |
Switching frequency | 2.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4301 (AISI 304) |
Ambient temperature | -40…+85 °C |
Protection class | IP68/IP69K |
Special features | Commercial vehicle specification, Sn + |
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |
![]() |
QM-12
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M16 × 1. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945101 |
![]() |
MW12
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945003 |
![]() |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |