Product TXF707-00VP20
TXF700 HMI Product Series in IP67
7″ Display with TX VisuPro Runtime
Metal Housing with Full IP67 Protection, Glass Front with Capacitive Touch
Order number: 100017841- 7" TFT widescreen color display
- LED backlight
- 1024 × 600 pixel resolution
- 16 M colors
- Capacitive touch screen, multi-touch and gesture control
- 1 RJ45 PoE Ethernet Port 10/100 Mbps
- 1 USB host port
- Wi-Fi functionality as an access point/client
- Integrated temperature sensor and 3-axis accelerometer
- Front RGB LED
- Integrated beeper

General data
EAN | 4047101522648 |
eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
Customs tariff number | 85371091990 |
Country of origin | IT |
Weight | 1003 g |
Technical Data
Product series | TXF700 |
Device function | HMI |
Diagonal screen size | 7 ″ |
Touchscreen | Capacitive, Glass front |
Application area | Factory Automation |
Format | 16:9 |
Processor | ARM Cortex A9, Dual core 800 MHz |
Memory | 4 GB Flash |
RAM memory | 1 GB |
Protection class | IP67 |
Data Sheets
German | 218 KB |
English | 216 KB |
French | 218 KB |
Spanish | 1675 KB |
Czech | 219 KB |
Dutch | 216 KB |
Romanian | 216 KB |
Russian | 1698 KB |
Polish | 219 KB |
Chinese | 254 KB |
Turkish | 217 KB |
Approval/Declaration
Configuration File
Configuration Software
CODESYS Software 3.5.18.3 | 1465476 KB |
CODESYS Software 3.5.16.3 | 1344878 KB |
Turck Automation Suite TAS |
Manual
Product Overview
Mounting accessories
![]() |
TXF-MT-01
Pipe support for TXF705, 707 and 710 |
100020090 |
![]() |
TXF-MT-03
Wall Bracket for TXF705, 707 and 710 |
100020092 |
![]() |
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |
![]() |
TXF-MV-01
VESA Bracket for TXF700 |
100020096 |
![]() |
TXF-MV-02
VESA Adapter Plate for TXF700 |
100020097 |
![]() |
TXF-TABLE-01
Table Stand for TXF700 |
100020098 |
![]() |
TXF-MG-01
Gooseneck Mount for TXF705, 707 and 710 |
100020094 |
![]() |
TXF-M22W-RJ45-5M
PoE connection cable, M22 angled to RJ45, 5 m |
100020099 |
![]() |
TXF-M22G-RJ45-5M
PoE connection cable, M22 straight to RJ45, 5 m |
100020100 |
![]() |
TXF-M22G-RJ45-5M-USB-1M
PoE connection cable, M22 straight to RJ45, 5 m, USB jack 1 m |
100020101 |
![]() |
TXF-M22G-M22G-5M
PoE connection cable, M22 straight to M22 straight, 5 m |
100020102 |
![]() |
TXF-M22-TOOL
Tightening tool for M22 PoE cables |
100020103 |
Functional accessories
![]() |
PSU20-POE-36W01
PoE injector (DIN rail), max. 36 W PoE output power |
100017850 |
![]() |
PSU20-POE-36W02
PoE injector (M22 receptacle for IP67 connection), max. 36 W PoE output power |
100017852 |