Product TXF715-00VP20
TXF700 HMI Product Series in IP67
15″ Display with TX VisuPro Runtime
Metal Housing with Full IP67 Protection, Glass Front with Capacitive Touch
Order number: 100017847- 15" TFT widescreen color display
- LED backlight
- 1366 × 768 pixel resolution
- 16 M colors
- Capacitive touch screen, multi-touch and gesture control
- 1 RJ45 PoE Ethernet Port 10/100 Mbps
- 1 USB host port
- Wi-Fi functionality as an access point/client
- Integrated temperature sensor and 3-axis accelerometer
- Front RGB LED
- Integrated beeper

General data
EAN | 4047101522662 |
eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
Customs tariff number | 85371091990 |
Country of origin | IT |
Weight | 4236 g |
Technical Data
Product series | TXF700 |
Device function | HMI |
Diagonal screen size | 15 ″ |
Touchscreen | Capacitive, Glass front |
Application area | Factory Automation |
Format | 16:9 |
Processor | ARM Cortex A9, Quad core 800 MHz |
Memory | 8 GB Flash |
RAM memory | 2 GB |
Protection class | IP67 |
Data Sheets
German | 202 KB |
English | 201 KB |
French | 202 KB |
Spanish | 1795 KB |
Czech | 203 KB |
Dutch | 200 KB |
Romanian | 201 KB |
Russian | 1819 KB |
Polish | 202 KB |
Chinese | 236 KB |
Turkish | 201 KB |
Approval/Declaration
Configuration File
Configuration Software
CODESYS Software 3.5.18.3 | 1465476 KB |
CODESYS Software 3.5.16.3 | 1344878 KB |
Turck Automation Suite TAS |
Manual
Product Overview
Mounting accessories
![]() |
TXF-MT-02
Pipe Support for TFX715 and 721 |
100020091 |
![]() |
TXF-MT-04
Wall Bracket for TXF715 and TXF721 |
100020093 |
![]() |
TXF-MT-06
Multi-Purpose Bracket with Cable Gland for TXF715 and TXF721 |
100022477 |
![]() |
TXF-MV-01
VESA Bracket for TXF700 |
100020096 |
![]() |
TXF-MV-02
VESA Adapter Plate for TXF700 |
100020097 |
![]() |
TXF-TABLE-01
Table Stand for TXF700 |
100020098 |
![]() |
TXF-M22W-RJ45-5M
PoE connection cable, M22 angled to RJ45, 5 m |
100020099 |
![]() |
TXF-M22G-RJ45-5M
PoE connection cable, M22 straight to RJ45, 5 m |
100020100 |
![]() |
TXF-M22G-RJ45-5M-USB-1M
PoE connection cable, M22 straight to RJ45, 5 m, USB jack 1 m |
100020101 |
![]() |
TXF-M22G-M22G-5M
PoE connection cable, M22 straight to M22 straight, 5 m |
100020102 |
![]() |
TXF-M22-TOOL
Tightening tool for M22 PoE cables |
100020103 |
Functional accessories
![]() |
PSU20-POE-36W01
PoE injector (DIN rail), max. 36 W PoE output power |
100017850 |
![]() |
PSU20-POE-36W02
PoE injector (M22 receptacle for IP67 connection), max. 36 W PoE output power |
100017852 |