Product  IM18-CCM40-MTI/24VDC

Cabinet Guard

Internal and External Sensors

Order number: 100018257
    • Microprocessor: TI Sitara 32-bit ARM Cortex-A8
    • RAM: 1 Gbit 128 MB DDR3L
    • Flash: 4 GB eMMC
    • Debian operating system
    • Interfaces: Ethernet, CAN, RS485
    • Temperature Detection
    • Moisture detection
    • Proximity detection
    • Supply voltage 24 VDC
    • DIN rail mounting
#

General data

EAN 4047101523935
Customs tariff number 85371091990
Country of origin DE
Weight 201 g

Technical Data

Device type Cabinet guard
Nominal voltage 24 VDC
Electrical connection Removable spring-type terminals, 3-pin
Protection class IP20
Product series IM18

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top