Product TXF-M22G-RJ45-5M-USB-1M
TXF700 HMI Series Accessories
PoE Connection Cable
M22 Straight to RJ45, 5 m, USB Jack 1 m
Order number: 100020101
General data
| EAN | 4047101526356 |
| Customs tariff number | 85444290900 |
| Country of origin | IT |
| Weight | 520 g |
Technical Data
| Product series | TXF700 |

