Product  excom-RMD1-BU

excom I/O System

Resistor Module for Suppressing Diagnostic Messages

Order number: 100020744
    • Resistor module for suppressing the diagnostic messages short circuit, wire break, underflow or overflow
    • Simple apparatus according to EN60079-14
    • Packaging unit: 4 pcs.
#

General data

EAN 4047101527445
eCl@ss-Code (V5.1.4): 27250391 -/- Decentralized periphery (parts) [AKP191002]
Customs tariff number 85332100000
Country of origin DE
Weight 4 g

Technical Data

Network protocol PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Device type Accessories
Ambient temperature -20…+70 °C
Protection class IP20

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top