Product BCE10-QF5.5-AP6X2
Capacitive Sensor
Order number: 100025146- Rectangular, height 5.5 mm
- Large active face, marked for correct installation
- Plastic, PP
- Fine adjustment via potentiometer
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101533804 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 41 g |
Technical Data
| Design | Rectangular |
| Construction size | 54 x 20.3 x 5.5 mm, QF5.5 |
| Rated switching distance | 10 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP65 |
| Approvals | UL |

