Product TX107D-00VPST
TX100 HMI Series
7″ Display with TX VisuPro Runtime
High-Quality Plastic Housing with a Resistive Touch Screen
Order number: 100031621- 7" TFT wide screen color display
- LED backlight
- 800 x 480 pixel resolution
- 64 K colors
- Resistive touch screen
- 1 RJ45 Ethernet port
- 1 serial interface (RS232, RS485, RS422)
- 1 USB host port

General data
EAN | 4047101578645 |
eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
Customs tariff number | 85371091990 |
Country of origin | IT |
Weight | 600 g |
Technical Data
Product series | TX100 |
Device function | HMI |
Diagonal screen size | 7 ″ |
Touchscreen | Resistive, Plastic film front |
Application area | Factory Automation |
Format | 16:9 |
Processor | ARM Cortex A9, Dual core 800 MHz |
Memory | 4 GB Flash |
RAM memory | 1024 MB |
Protection class | IP66 front, IP20 rear |