Product TBCS-LL-SET-01
EtherNet/IP Safety Spanner
Master-to-Master Secure Data Exchange
Order number: 100040508- Ethernet/IP CIP-safe safety spanner
- Internal connections pre-wired in the set.Wiring must not be changed!The set may only be supplied via the specified supply point!
- 4-bit secure data exchange
- 256 bytes of non-secure data exchange
- Ethernet/IP device
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, L-coded male connector for power supply

General data
EAN | 4047101600971 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 4346 g |
Technical Data
Network protocol | CIP safety via EtherNet/IP |
Signal type | Fail-safe inputs, Fail-safe inputs and outputs |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 10/100 Mbps |
Fieldbus connection technology | 2 × M12, 4-pin, D-coded |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
German | 663 KB |
English | 664 KB |
French | 664 KB |
Spanish | 664 KB |
Czech | 665 KB |
Dutch | 663 KB |
Romanian | 664 KB |
Russian | 543 KB |
Polish | 666 KB |
Turkish | 664 KB |
Configuration File
Configuration Software
EPLAN Electric P8
Manual
Manufacturer's Declaration
EU Declaration of Conformity According to MRL | 242 KB |
EU and UK Declaration of Conformity According to ATEX | 120 KB |
Quick Start Guide
Connectivity accessories — Power supply
![]() |
RSP56PLB-2/TXG
Connection cable, M12 male connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100018910 |
![]() |
RSP56PLA-2/TXG | 100038699 |
![]() |
RKP56PLB-2/TXG
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100006303 |
![]() |
RKP56PLA-2/TXG | 100038706 |
![]() |
RKP56PLB-2-RSP56PLB/TXG
Extension cable, M12 female connector, straight, 4-pin + FE, L-coded; M12 male connector, straight, 4-pin + FE, L-coded; cable length: 2 m, jacket material: PVC, gray |
100003327 |
![]() |
RKP56PLA-2-RSP56PLA/TXG
Extension cable, M12 female connector, straight, 4-pin + FE, L-coded; M12 male connector, straight, 4-pin + FE, L-coded; cable length: 2 m, jacket material: PUR, gray |
100038722 |
Connectivity accessories — Network
![]() |
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
![]() |
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |
![]() |
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
![]() |
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
![]() |
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
![]() |
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |