Product RSSD RSSD 441-2M
Industrial Ethernet Cable
Verbindungsleitung
Order number: U-02482- M12 male connector, straight, 4-pin
- Shielding on coupling nut/retaining screw
- D-coded
- M12 male connector, straight, 4-pin
- D-coded
- Industrial Ethernet cable
- Fieldbus type: Ethernet CAT5E, TPE jacket, turquoise, shielded, 2UTP × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL 1685, UL 1061
- Flexlife and C-Track approved

General data
| EAN | 4047101334739 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 134 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, D-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Blue gray |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, D-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Blue gray |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Network protocol | Ethernet |
| Current | 1.5 A |
| Cable diameter | Ø 6.73 mm |
| Cable length | 2.0 m |
| Cable jacket | TPE, Teal |
| Protection class | IP67 |
| Approvals | UL 1863, CE, UKCA, RoHS |

