Product TN-UHF-ANT-Q300L600-ETSI
Accessories
External Passive UHF Antenna
Order number: 100047592- Passive far-field antenna

General data
| EAN | 4047101637694 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85291069000 |
| Country of origin | NZ |
| Weight | 1 g |
Technical Data
| Accessory type | Passive UHF antenna |
| For use with | Read/write heads |
| Region (UHF) | ETSI (865…868 MHz) |
| Construction size | 300 x 600 x 30 mm |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -20…+55 °C |
| Protection class | IP54 |
Mounting accessories
|
TN-UHF-ACCSY-VESA100-MOUNT
VESA100 bracket |
100029071 |
Connectivity accessories
|
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 |
|
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 |
|
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 |
|
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 |
|
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 |
|
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 |
|
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |

