Product TIV12MG-Q110N
Image processing
Camera-based AI solution
Autonomously Builds Transferable Neural Networks
Order number: 100048288- TAS vision monitor for basic settings and visualization
- Barcode reader
- Neural network for local teach-in of image differences
- 12-MP global shutter image sensor
- Processor: NVIDIA Jetson Nano 4 GB
- 4 × GPIO, configurable via TAS/web browser, push/pull or potential-free selectable via control input ISO Vcc
- External trigger input
- Connection for external lighting
- Communication protocol Ethernet TCP/IP and RFC1006
- Protection class IP67 with LC-Q110 lens cover (sold separately)
- C-mount lens (sold separately)

General data
| eCl@ss-Code (V5.1.4): | 27310201 -/- Kamera (Bildauswertung) (P3/P4, iVu) |
Technical Data
| Function | Barcode reader - smart camera |
| Resolution | 4128 x 3008 pixels |
| Output function | Input/output programmable, 4 × programmable push/pull, optically isolated |
| Communication protocol | TCP/IP, RFC1006 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminium, AL |
| Ambient temperature | -20…+40 °C |
| Protection class | IP67 |

