Product TX104P-00VPST
TX100 HMI Series
4″ Display with TX VisuPro Runtime
High-Quality Plastic Housing with a Resistive Touch Screen
Order number: 100049014- 4.3" TFT wide screen color display
- LED backlight
- 480 x 272 pixel resolution
- 64 K colors
- Resistive touch screen
- 1 RJ45 Ethernet port
- 1 serial interface (RS232, RS485, RS422)
- 1 USB host port

General data
EAN | 4047101654455 |
eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
Customs tariff number | 85371091990 |
Country of origin | IT |
Weight | 400 g |
Technical Data
Product series | TX100 |
Device function | HMI |
Diagonal screen size | 4 ″ |
Touchscreen | Resistive, Plastic film front |
Application area | Factory Automation |
Format | 16:9 |
Processor | ARM Cortex A8, 1 GHz |
Memory | 4 GB Flash |
RAM memory | 512 MB |
Protection class | IP66 front, IP20 rear |
Mounting accessories
![]() |
TX100-MOUNT-07
TX100 mounting bracket and power connectors for 4–7” devices |
100003186 |
Functional accessories
![]() |
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |
Connectivity accessories — Network
![]() |
RJ45S-RJ45S-4422-2M | 6635218 |