Product TW860-960-Q25L54-M-B130-450PCS
UHF Tag
Order number: 100050370- Printable PET surface
- EEPROM, memory 130 bytes
- EPC memory size up to 62 bytes
- USER memory size up to 94 bytes
- TID memory: 12 bytes
- For direct mounting on metal

General data
| EAN | 4047101673005 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235110000 |
| Country of origin | DE |
| Weight | 681 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz) |
| Memory type | EEPROM |
| Design | Smart Label |
| Construction size | 54 x 25 mm |
| Mounting | On metal |
| Memory size | 130 Byte |
| Freely usable memory | 94 Byte |
| EPC memory | 16 byte |
| Temperature during read/write access | -20…+85 °C |
| Temperature outside detection range | -20…+85 °C |

