Product  UHF-SYS-TUNNEL-ETSI

UHF RFID Tunnel Solution

Order number: 100051344
    • UHF RFID TUNNEL for (bulk) detection of objects on the conveyor belt
    • Pre-installed TVSnode software for commissioning and communication via integrated REST API interface
    • Max. conveyor speed < 1 m/s
    • Recommended distance between objects: > 1.3 m
    • Size of the tunnel opening: 720 × 660 mm
    • Device only suitable for operation in the European Union (EU), Great Britain (GBR), India (IND), Türkiye (TUR) and South Africa (ZAF) at 865…868 MHz
#

General data

EAN 4047101685213
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 84719000000
Country of origin DE
Weight 100000 g

Technical Data

Technology UHF RFID
Region (UHF) Europe, India, Turkey, South Africa (865…868 MHz)
Radio communication and protocol standards ISO 18000-63, EPCglobal Gen 2
Network protocol TCP/IP, REST API
Housing material Metal, Yellow
Ambient temperature -30…+50 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top