Product IM12-AI01-1I-1IU-H0/24VDC/K71
Isolating transducer
1-channel
Order number: 100051436- Input circuit monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals

General data
| EAN | 4047101686708 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 151 g |
Technical Data
| Signal type | Analog input (HART transparent) |
| Device type | Isolating transducer |
| Ex version | no |
| Approvals | cULus |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 1 |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |

